IESNA:LM-63-2002
[TEST]P821313
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D4-740-24VDC-MQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]4000K, 70 CRI LEDS AND MEDIUM DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6736
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 57
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1559.3 1565.3 1568.9 1570.1 1570.1 1570.1 1568.9 1567.7 1568.9 1565.3
1557 1547.4 1536.7 1524.8 1515.3 1521.2 1535.5 1539.1 1539.1 1539.1
1535.5 1543.9 1578.4 1590.3 1566.5 1560.5 1534.3 1480.8 1391.5 1266.5
1134.4 990.4 796.3 588 360.7 129.7 57.1 52.4 44 34.5
26.2 19 13.1 8.3 4.8 2.4 1.2 0 0 0
0 0 0 0 0 0 0 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2
1559.3 1564.1 1566.5 1568.9 1568.9 1568.9 1567.7 1566.5 1567.7 1565.3
1557 1547.4 1536.7 1524.8 1515.3 1521.2 1536.7 1541.5 1540.3 1537.9
1541.5 1542.7 1579.6 1602.2 1571.2 1570.1 1541.5 1487.9 1402.2 1283.2
1149.9 1003.5 802.3 592.8 352.3 122.6 57.1 52.4 44 34.5
26.2 19 13.1 8.3 3.6 2.4 1.2 1.2 0 0
0 0 0 0 0 0 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2
1559.3 1564.1 1567.7 1568.9 1568.9 1570.1 1567.7 1567.7 1568.9 1565.3
1558.1 1548.6 1536.7 1528.4 1520.1 1532 1553.4 1558.1 1559.3 1554.6
1566.5 1576 1611.7 1648.6 1628.4 1614.1 1618.9 1559.3 1474.8 1374.8
1222.5 1065.3 885.6 657.1 404.7 146.4 55.9 51.2 42.9 33.3
25 19 13.1 8.3 4.8 2.4 1.2 1.2 1.2 0
0 0 0 0 0 0 1.2 1.2 1.2 0
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2
1559.3 1564.1 1567.7 1568.9 1568.9 1567.7 1568.9 1568.9 1571.2 1565.3
1559.3 1548.6 1539.1 1530.8 1528.4 1543.9 1568.9 1580.8 1583.1 1587.9
1592.7 1628.4 1672.4 1701 1717.7 1714.1 1692.7 1662.9 1576 1471.3
1330.8 1176.1 958.2 719 451.1 153.6 53.6 48.8 40.5 32.1
23.8 17.9 11.9 8.3 4.8 2.4 2.4 1.2 1.2 1.2
1.2 1.2 1.2 1.2 0 0 0 1.2 1.2 0
0 1.2 1.2 0 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2
1559.3 1564.1 1567.7 1568.9 1567.7 1567.7 1567.7 1570.1 1571.2 1567.7
1559.3 1551 1540.3 1532 1533.2 1554.6 1582 1592.7 1602.2 1607
1626 1658.1 1717.7 1770 1780.7 1754.6 1781.9 1743.8 1661.7 1545.1
1408.2 1233.2 1008.2 764.2 478.5 184.5 48.8 44 36.9 28.6
22.6 15.5 10.7 7.1 4.8 2.4 2.4 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 0 1.2 1.2 1.2
0 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2
1559.3 1562.9 1566.5 1566.5 1565.3 1565.3 1565.3 1567.7 1571.2 1564.1
1557 1548.6 1540.3 1532 1530.8 1552.2 1584.3 1598.6 1607 1610.5
1630.8 1668.8 1737.9 1787.9 1784.3 1780.7 1808.1 1768.8 1676 1566.5
1422.4 1245.1 1032 785.6 492.8 179.7 44 39.3 33.3 26.2
20.2 14.3 9.5 6 3.6 2.4 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2
1559.3 1564.1 1567.7 1567.7 1566.5 1565.3 1565.3 1568.9 1571.2 1564.1
1555.8 1547.4 1539.1 1532 1529.6 1552.2 1584.3 1598.6 1607 1610.5
1629.6 1670 1735.5 1787.9 1785.5 1779.5 1802.2 1774.8 1673.6 1557
1415.3 1248.7 1029.6 773.7 480.9 190.5 42.9 39.3 33.3 26.2
19 14.3 9.5 6 3.6 2.4 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2
1559.3 1561.7 1564.1 1565.3 1562.9 1561.7 1561.7 1562.9 1565.3 1560.5
1552.2 1542.7 1533.2 1524.8 1524.8 1543.9 1574.8 1585.5 1592.7 1595
1612.9 1648.6 1708.1 1754.6 1761.7 1747.4 1765.3 1731.9 1647.4 1527.2
1379.6 1201 993.9 738 460.7 153.6 35.7 32.1 26.2 21.4
15.5 11.9 8.3 4.8 2.4 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2
1559.3 1562.9 1565.3 1564.1 1562.9 1561.7 1560.5 1560.5 1560.5 1554.6
1547.4 1537.9 1527.2 1517.7 1514.1 1529.6 1553.4 1562.9 1564.1 1567.7
1574.8 1609.3 1652.2 1686.7 1690.3 1686.7 1671.2 1634.3 1549.8 1447.4
1298.7 1124.9 917.7 677.3 407.1 123.8 26.2 23.8 20.2 15.5
11.9 8.3 6 3.6 2.4 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2
1559.3 1559.3 1560.5 1560.5 1558.1 1555.8 1553.4 1553.4 1553.4 1548.6
1540.3 1529.6 1517.7 1505.8 1501 1508.2 1526 1530.8 1533.2 1528.4
1534.3 1551 1584.3 1610.5 1596.2 1585.5 1573.6 1517.7 1424.8 1312.9
1166.5 1005.8 818.9 592.8 340.4 88.1 16.7 15.5 13.1 9.5
7.1 6 3.6 2.4 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2
1559.3 1559.3 1559.3 1558.1 1555.8 1553.4 1551 1549.8 1547.4 1542.7
1533.2 1521.2 1507 1490.3 1476 1477.2 1483.2 1480.8 1472.4 1460.5
1451 1445.1 1461.7 1473.6 1449.8 1441.5 1415.3 1359.4 1277.2 1165.3
1033.2 886.8 699.9 502.3 277.3 61.9 6 6 4.8 3.6
2.4 2.4 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2
1559.3 1559.3 1559.3 1558.1 1555.8 1553.4 1549.8 1548.6 1547.4 1541.5
1530.8 1517.7 1499.8 1478.4 1464.1 1458.2 1461.7 1453.4 1439.1 1424.8
1403.4 1393.9 1403.4 1386.7 1365.3 1357 1330.8 1280.8 1195.1 1082
968.9 826.1 649.9 461.8 248.8 61.9 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2
1559.3 1558.1 1558.1 1558.1 1554.6 1552.2 1548.6 1547.4 1547.4 1540.3
1527.2 1510.5 1489.1 1467.7 1448.6 1443.9 1443.9 1433.2 1414.1 1390.3
1371.3 1352.2 1351 1341.5 1301 1290.3 1271.3 1220.1 1147.5 1049.9
929.7 797.5 630.9 451.1 242.8 57.1 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2
1559.3 1557 1557 1555.8 1554.6 1551 1548.6 1548.6 1547.4 1537.9
1517.7 1493.9 1467.7 1442.7 1420.1 1412.9 1409.4 1392.7 1370.1 1337.9
1315.3 1298.7 1293.9 1284.4 1247.5 1228.4 1227.2 1190.3 1127.2 1046.3
935.6 811.8 663 480.9 271.4 58.3 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2
1559.3 1558.1 1558.1 1557 1554.6 1551 1548.6 1548.6 1546.2 1530.8
1504.6 1477.2 1446.3 1416.5 1389.1 1382 1376 1357 1324.8 1296.3
1266.5 1260.6 1257 1242.7 1209.4 1182 1161.8 1152.2 1107 1043.9
949.9 835.6 684.4 508.3 301.2 70.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2
1559.3 1557 1555.8 1554.6 1552.2 1549.8 1547.4 1547.4 1545.1 1522.4
1490.3 1457 1421.3 1386.7 1359.4 1348.6 1336.7 1308.2 1273.7 1234.4
1203.4 1184.4 1168.9 1128.4 1043.9 930.8 813 801.1 766.6 716.6
654.7 573.7 469 348.8 209.5 51.2 0 0 0 1.2
1.2 0 0 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2
1559.3 1557 1557 1554.6 1552.2 1548.6 1547.4 1548.6 1543.9 1516.5
1480.8 1445.1 1404.6 1362.9 1324.8 1307 1290.3 1255.8 1209.4 1159.4
1116.5 1085.6 1046.3 965.4 813 597.5 369 352.3 326.2 301.2
266.6 226.2 179.7 127.4 72.6 15.5 0 0 0 0
1.2 0 0 1.2 1.2 1.2 1.2 0 1.2 1.2
1.2 1.2 0 1.2 0 0 0 0 1.2 0
0 0 0 0 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2
1559.3 1555.8 1557 1553.4 1551 1547.4 1546.2 1546.2 1542.7 1515.3
1474.8 1430.8 1382 1334.4 1290.3 1266.5 1236.8 1190.3 1141.5 1079.6
1026.1 971.3 905.8 810.6 630.9 384.5 165.5 150 136.9 122.6
105.9 86.9 65.5 45.2 22.6 3.6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.2
1559.3 1555.8 1555.8 1553.4 1549.8 1547.4 1545.1 1543.9 1541.5 1517.7
1474.8 1422.4 1367.7 1311.7 1259.4 1222.5 1182 1127.2 1060.6 989.2
913 849.9 751.1 611.8 435.7 220.2 65.5 59.5 53.6 47.6
41.7 33.3 23.8 15.5 7.1 1.2 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.2
1559.3 1554.6 1554.6 1552.2 1549.8 1546.2 1542.7 1541.5 1540.3 1517.7
1473.6 1418.9 1359.4 1296.3 1235.6 1190.3 1140.3 1071.3 993.9 905.8
818.9 714.2 594 448.8 270.2 111.9 4.8 2.4 1.2 1.2
1.2 1.2 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.2
1559.3 1554.6 1553.4 1552.2 1548.6 1545.1 1541.5 1540.3 1539.1 1517.7
1471.3 1417.7 1355.8 1289.1 1227.2 1176.1 1120.1 1054.6 973.7 885.6
784.4 671.3 548.7 390.4 220.2 78.6 3.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.2
1559.3 1553.4 1552.2 1551 1547.4 1543.9 1540.3 1539.1 1537.9 1514.1
1470.1 1415.3 1353.4 1285.6 1222.5 1171.3 1115.3 1047.5 967.7 882
774.9 661.8 535.7 385.7 210.7 71.4 3.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.2
